IESNA:LM-63-2002
[TEST]P1365898
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB1D-840-U-T2R
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 1SQUARE 76W 80CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (26) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.63A 76.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_THDi]6.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8930.6
TILT=NONE
26 -1 1 38 22 1 1 0.5000 0.5000 0.0000
1.000 1 76.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 68 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 77 85 90 95 105 115 125 135 145 155 165 175 180 
1201.5 1498.8 1727.9 1913.7 2043.8 2144.9 2153.2 2111.9 2099.5 2173.8 2376.1 2712.6 3131.7 3488.8 3718.0 3947.1 
4118.5 4196.9 4199.0 4085.4 3837.7 3082.1 2458.7 1996.3 1476.0 1085.9 701.9 472.7 450.0 357.1 272.5 231.2 181.7 130.1 
45.4 8.3 2.1 0.0 
1201.5 1490.5 1717.6 1901.3 2043.8 2138.7 2155.2 2122.2 2111.9 2177.9 2372.0 2729.1 3129.6 3480.6 3720.0 3934.7 
4106.1 4199.0 4188.7 4085.4 3858.4 3168.8 2479.3 2045.8 1504.9 1087.9 710.2 487.2 452.1 361.3 278.7 233.3 187.9 134.2 
51.6 10.3 2.1 0.0 
1201.5 1484.3 1709.3 1893.1 2041.7 2147.0 2186.2 2165.6 2155.2 2208.9 2369.9 2681.7 3045.0 3389.7 3633.3 3825.3 
3994.6 4097.8 4118.5 4056.5 3870.7 3480.6 2741.5 2204.8 1657.7 1185.0 807.2 545.0 497.5 390.2 297.3 247.7 208.5 
150.7 103.2 28.9 4.1 0.0 
1201.5 1463.7 1680.4 1866.2 2025.2 2157.3 2227.5 2233.7 2239.9 2279.1 2386.4 2590.8 2898.4 3220.5 3486.8 3651.9 
3796.4 3918.2 3976.0 3971.9 3887.3 3680.8 3257.6 2698.2 2066.5 1443.0 1030.1 656.5 604.9 448.0 320.0 256.0 212.6 
142.4 99.1 41.3 4.1 0.0 
1201.5 1451.3 1668.0 1841.4 2010.7 2159.4 2279.1 2332.8 2357.5 2392.6 2471.1 2599.1 2786.9 3045.0 3290.6 3488.8 
3647.8 3765.5 3860.4 3910.0 3885.2 3808.8 3637.5 3263.8 2733.3 2157.3 1457.5 976.5 869.1 590.4 384.0 251.9 192.0 
150.7 99.1 37.2 4.1 0.0 
1201.5 1418.2 1610.2 1796.0 1967.4 2134.6 2287.4 2392.6 2456.6 2506.2 2570.2 2675.5 2813.8 2987.2 3195.7 3410.4 
3583.8 3734.5 3835.6 3912.0 3965.7 3959.5 3907.9 3792.3 3521.9 3078.0 2522.7 1800.2 1593.7 976.5 598.7 363.3 
251.9 173.4 78.4 28.9 6.2 0.0 
1201.5 1391.4 1558.6 1730.0 1891.0 2064.4 2229.5 2380.2 2493.8 2588.8 2671.3 2753.9 2857.1 3003.7 3154.4 3362.9 
3565.2 3771.7 3936.8 4075.1 4186.6 4308.4 4351.7 4380.7 4397.2 4269.2 3974.0 3100.7 2981.0 2407.1 1407.9 790.7 
414.9 196.1 88.8 37.2 10.3 0.0 
1201.5 1346.0 1478.1 1632.9 1777.4 1936.4 2095.4 2260.5 2407.1 2547.5 2679.6 2797.3 2908.7 3014.0 3129.6 3257.6 3406.3 
3577.6 3771.7 3967.8 4172.1 4382.7 4620.1 4748.1 4865.8 4960.7 4589.2 4248.5 4205.2 3841.8 3129.6 2448.4 
1397.6 501.6 218.8 68.1 14.5 0.0 
1201.5 1288.2 1395.5 1513.2 1635.0 1765.1 1891.0 2027.2 2163.5 2308.0 2458.7 2605.3 2751.8 2921.1 3090.4 3247.3 3422.8 
3608.6 3810.9 4038.0 4281.6 4589.2 4983.5 5233.2 5524.3 5716.3 5528.5 5701.9 5710.1 5557.4 5154.8 4384.8 
2574.3 1071.4 278.7 55.7 16.5 0.0 
1201.5 1284.1 1381.1 1486.4 1604.0 1734.1 1849.7 1983.9 2103.6 2241.9 2392.6 2533.0 2685.8 2846.8 3018.1 3183.3 3367.0 
3557.0 3763.4 4002.9 4271.2 4607.7 5012.4 5280.7 5592.5 5794.8 5644.1 5854.6 5869.1 5697.7 5355.0 4568.5 
2514.4 935.2 243.6 47.5 16.5 0.0 
1201.5 1238.6 1290.2 1366.6 1447.1 1531.8 1630.9 1721.7 1820.8 1934.3 2041.7 2149.0 2268.8 2390.6 2535.1 2663.1 2805.5 2960.3 
3139.9 3348.5 3581.7 3918.2 4225.8 4479.7 4810.0 4915.3 4851.3 5006.2 4987.6 4717.1 4271.2 3507.4 1688.7 396.4 
99.1 28.9 16.5 0.0 
1201.5 1213.9 1240.7 1282.0 1337.7 1403.8 1467.8 1540.0 1618.5 1699.0 1781.6 1866.2 1948.8 2043.8 2138.7 2231.6 2326.6 2436.0 
2566.0 2716.7 2910.8 3168.8 3365.0 3575.5 3802.6 3841.8 3769.6 3771.7 3705.6 3395.9 2966.5 2320.4 1052.8 295.2 
90.8 31.0 16.5 0.0 
1201.5 1182.9 1174.6 1189.1 1213.9 1244.8 1284.1 1329.5 1374.9 1422.4 1469.9 1511.1 1550.4 1589.6 1624.7 1649.5 1670.1 1690.7 1705.2 
1738.2 1796.0 1843.5 1845.6 1833.2 1810.5 1701.1 1585.5 1397.6 1352.2 1096.2 809.2 590.4 301.4 154.8 64.0 28.9 16.5 0.0 
1201.5 1123.0 1065.2 1026.0 1009.5 1001.2 1009.5 1017.7 1032.2 1044.6 1048.7 1042.5 1026.0 1005.4 972.3 929.0 873.2 813.4 759.7 
712.2 662.7 621.4 582.2 547.1 509.9 464.5 412.9 371.6 357.1 305.5 245.7 185.8 125.9 84.6 51.6 24.8 12.4 0.0 
1201.5 1069.4 968.2 904.2 881.5 891.8 912.5 929.0 943.4 945.5 937.2 916.6 887.7 850.5 815.4 772.1 728.7 687.4 648.2 
604.9 549.1 503.7 468.6 448.0 433.5 429.4 408.8 384.0 379.8 350.9 295.2 233.3 154.8 88.8 55.7 26.8 10.3 0.0 
1201.5 1026.0 893.9 840.2 846.4 871.2 895.9 912.5 916.6 908.3 883.6 850.5 815.4 780.3 743.2 712.2 677.1 633.8 588.4 
545.0 514.0 493.4 478.9 464.5 452.1 437.7 414.9 373.7 365.4 340.6 303.5 225.0 179.6 109.4 51.6 22.7 8.3 0.0 
1201.5 984.7 844.3 813.4 838.1 867.0 893.9 904.2 898.0 875.3 844.3 807.2 772.1 741.1 710.2 673.0 646.2 619.3 582.2 
555.3 536.7 516.1 474.8 445.9 425.3 404.6 379.8 350.9 342.7 313.8 243.6 223.0 198.2 161.0 92.9 37.2 6.2 0.0 
1201.5 951.7 813.4 805.1 834.0 869.1 887.7 895.9 883.6 850.5 811.3 770.0 734.9 704.0 675.1 656.5 637.9 617.3 598.7 
557.4 518.2 491.3 464.5 437.7 406.7 375.7 346.8 317.9 309.7 272.5 239.5 204.4 171.3 134.2 99.1 43.4 4.1 0.0 
1201.5 929.0 794.8 803.1 840.2 867.0 891.8 891.8 867.0 829.9 786.5 743.2 710.2 681.3 656.5 637.9 613.1 578.0 547.1 
518.2 489.3 460.4 431.5 402.6 377.8 353.0 326.2 299.3 289.0 262.2 235.3 202.3 165.2 121.8 76.4 28.9 4.1 0.0 
1201.5 912.5 792.7 803.1 842.3 873.2 889.8 883.6 854.7 811.3 761.8 722.5 691.6 664.7 650.3 621.4 573.9 520.2 499.6 
481.0 450.0 427.3 406.7 377.8 357.1 332.4 309.7 278.7 270.4 249.8 220.9 189.9 156.9 128.0 68.1 31.0 2.1 0.0 
1201.5 904.2 790.7 807.2 844.3 877.4 887.7 881.5 848.5 798.9 749.4 708.1 679.2 658.5 646.2 600.7 538.8 495.5 478.9 
456.2 435.6 406.7 381.9 359.2 342.7 324.1 301.4 272.5 268.4 247.7 220.9 187.9 156.9 123.9 72.3 31.0 2.1 0.0 
1201.5 904.2 790.7 807.2 846.4 875.3 887.7 879.4 848.5 792.7 745.2 708.1 677.1 660.6 644.1 598.7 538.8 493.4 481.0 
456.2 433.5 404.6 381.9 355.1 342.7 324.1 299.3 272.5 268.4 249.8 218.8 183.7 154.8 107.3 76.4 26.8 2.1 0.0 
